• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Tuck Top Box, Soft Type, 10 pcs 93X29【10 Pieces Per Package】

Tuck Top Box, Soft Type, 10 pcs 93X29

[Features]
For name plates on steel shelves, library stocks, lockers, etc.
Paper inserts can be replaced for easily changed indications.

[Product Specifications]
· External dimensions: height 29 X width 93 mm
· Paper Insert Size: L 23 x W 87 mm
· Material: Olefin Based Sheet
· (Back) Includes Adhesive Tape
· Quantity: 10 sheets
· Main Body Color: Clear
· JAN Code etc.: 4953349153363

Part Number
CR-TACN1-T
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

10 Pieces Per Package

2 Day(s) or more Contains 10 pieces

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Amount Of Content Contains 10 pieces

Please check the type/dimensions/specifications of the part CR-TACN1-T in the Tuck Top Box, Soft Type, 10 pcs 93X29 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน CR-TACN1-T ในชุด Tuck Top Box, Soft Type, 10 pcs 93X29