• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sliding Rail Holder 5 Sheet Pack with Business Card Pocket【5 Pieces Per Package】

Sliding Rail Holder 5 Sheet Pack with Business Card Pocket

[Features]
Enables easy book binding for presentations or preserving documents and drawings.
With business card pocket convenient for submission to customers.

[Product Specifications]
· External dimensions: height 307 X width 220 mm
· Back width: 6 mm
· Cover Thickness: 0.2 mm
· Storage Capacity: Approx. 20
· Material: Cover = Recycled PP, Rail = PS
· Quantity: 5 Volumes
· Main Body Color: White
· JAN Code etc.: 4996297450948

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Part Number
PSR-A4S-NW5
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

5 Pieces Per Package

4 Day(s) or more Includes 5 sheets

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Clip File Main Body Color White Amount Of Content Includes 5 sheets

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)