• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Clear Holder, 10 Leaves, Clear【10 Pieces Per Package】

Clear Holder, 10 Leaves, Clear

[Product Specifications]
· External dimensions: height 310 X width 220 mm
· Sheet Thickness: 0.2 mm
· Material: PP
· Quantity: 10 sheets
· Main Body Color: Clear
· JAN Code etc.: 4710581344078

(i)Caution

  • If you put printed documents with undried ink in the clear folder, it may be distorted due to a chemical reaction.
Part Number
CH-A4-W10
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

10 Pieces Per Package

2 Day(s) or more Contains 10 pieces

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Other Main Body Color Gray Amount Of Content Contains 10 pieces

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)