• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Card Ring No.1 Silver 100 Units【100 Pieces Per Package】

Card Ring No.1 Silver 100 Units

[Features]
Tightly engages and does not slip.
Useful for sorting sample books of vinyl sheets or cardboard.

[Product Specifications]
· External diameter: approx. 40 mm
· Material: Hard Steel Wire with Nickel Plating Finish
· Quantity: 100 pcs
· JAN Code etc.: 4953349057241

(i)Caution

  • As it is elliptical, the outer diameter may deviate from 1 to 2 mm.
Part Number
CR-RN1-SL
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

100 Pieces Per Package

2 Day(s) or more 100 pieces

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Binding Cord Amount Of Content 100 pieces

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)