• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TZe Tape 6 mm Black Letters, Yellow, 5 Pack【5 Pieces Per Package】

TZe Tape 6 mm Black Letters, Yellow, 5 Pack

[Features]
Laminate film tape resistant to water and rubbing.

[Product Specifications]
· 6 mm width
· Quantity: 5 Rolls (8 m per roll)
· Main Body Color: Yellow, Black Letters
· JAN Code etc.: 4977766702256

Part Number
TZE-611V
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

5 Pieces Per Package

2 Day(s) or more 5 pieces

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Cartridge Brand Other Tape color (cartridge) Yellow
Tape width (cartridge) 6 Character color (cartridge) Black Amount Of Content 5 pieces

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)