• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

PP Flat File A4S 10 Pieces Yellow【10 Pieces Per Package】

PP Flat File A4S 10 Pieces Yellow

[Features]
Tough and resistant to dirt.
Ideal for storing important documents.
Harmful gases will not be generated even when disposed of.

[Product Specifications]
· External dimensions: height 307 X width 230 mm
· Back width: 18 mm
· Binding thickness: 16 mm
· Cover Thickness: 0.5 mm
· Appropriate capacity: 160 pieces
· Number of Holes: 2 Holes
· Hole Spacing: 80 mm
· Material: Recycled PP
· Quantity: 10 Volumes
· Main Body Color: Yellow

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Part Number
CR-FPA4S-YX10
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

10 Pieces Per Package

4 Day(s) or more 10 Books Included

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Color Yellow Amount Of Content 10 Books Included

Please check the type/dimensions/specifications of the part CR-FPA4S-YX10 in the PP Flat File A4S 10 Pieces Yellow series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน CR-FPA4S-YX10 ในชุด PP Flat File A4S 10 Pieces Yellow

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)