• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PP Flat File A4S 10 Pieces Royal Blue【10 Pieces Per Package】

PP Flat File A4S 10 Pieces Royal Blue

[Features]
Tough and resistant to dirt.
Ideal for storing important documents.
Harmful gases will not be generated even when disposed of.

[Product Specifications]
· External dimensions: height 307 X width 230 mm
· Back width: 18 mm
· Binding thickness: 16 mm
· Cover Thickness: 0.5 mm
· Appropriate capacity: 160 pieces
· Number of Holes: 2 Holes
· Hole Spacing: 80 mm
· Material: Recycled PP
· Quantity: 10 Volumes
· Main Body Color: Royal Blue

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Part Number
CR-FPA4S-RYBX10
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

10 Pieces Per Package

2 Day(s) or more 10 Books Included

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Color Blue Amount Of Content 10 Books Included