• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tombo【5 Pieces Per Package】

Tombo
  • Volume Discount

[Features]
· Polishes the inside of pipes.
· Use one with a diameter that is 5 to 10 mm larger than the inner diameter of the pipe.

PDF

Japanese Only

 
Part Number
T4010
T4011
T404
T405
T406
T407
T409
T5010
T5011
T504
T505
T506
T507
T509
T6010
T6011
T604
T605
T606
T607
T609
T8010
T8011
T804
T805
T806
T807
T809
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Particle Size
(#)
Fitting Size
(mm)
Proper pipe diameter
(mm)
Maximum Engine Speed
(min-1)

5 Pieces Per Package

Available Quote 40240183523000

5 Pieces Per Package

Available Quote 40320183523000

5 Pieces Per Package

Available Quote 4060183523000

5 Pieces Per Package

Available Quote 4080183523000

5 Pieces Per Package

Available Quote 40100183523000

5 Pieces Per Package

Available Quote 40120183523000

5 Pieces Per Package

Available Quote 40180183523000

5 Pieces Per Package

Available Quote 50240184018000

5 Pieces Per Package

Available Quote 50320184018000

5 Pieces Per Package

Available Quote 5060184018000

5 Pieces Per Package

Available Quote 5080184018000

5 Pieces Per Package

Available Quote 50100184018000

5 Pieces Per Package

Available Quote 50120184018000

5 Pieces Per Package

Available Quote 50180184018000

5 Pieces Per Package

Available Quote 60240215015000

5 Pieces Per Package

Available Quote 60320215015000

5 Pieces Per Package

Available Quote 6060215015000

5 Pieces Per Package

Available Quote 6080215015000

5 Pieces Per Package

Available Quote 60100215015000

5 Pieces Per Package

Available Quote 60120215015000

5 Pieces Per Package

Available Quote 60180215015000

5 Pieces Per Package

Available Quote 80240287012000

5 Pieces Per Package

Available Quote 80320287012000

5 Pieces Per Package

Available Quote 8060287012000

5 Pieces Per Package

Available Quote 8080287012000

5 Pieces Per Package

Available Quote 80100287012000

5 Pieces Per Package

Available Quote 80120287012000

5 Pieces Per Package

Available Quote 80180287012000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Hobby Mandrel
    Hobby Mandrel

    SUMFLEX

    Days to Shipวันจัดส่ง : 2 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)