Electro-Deposited Diamond Bar B Kit

Electro-Deposited Diamond Bar B Kit

[Features]
· It is a kit whittled down to the most often used 12 pieces from Kit A.
· Wooden frame case for easy storage.

Part Number
DB-BSET
Part NumberVolume DiscountDays to Shipวันจัดส่ง
21 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Set Product Shaft Diameter(mm) 3

Please check the type/dimensions/specifications of the part DB-BSET in the Electro-Deposited Diamond Bar B Kit series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DB-BSET ในชุด Electro-Deposited Diamond Bar B Kit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)