• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wool Buff for Polisher【10 Pieces Per Package】

Wool Buff for Polisher
  • Volume Discount

[Features]
· High-quality wool is used for soft finishing without damaging the surface.
· Use for glazed finishing.

PDF

Japanese Only

 
Part Number
BHY125
BMY125
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDetails Type

10 Pieces Per Package

Available 5 Day(s) or more String Type

10 Pieces Per Package

Available 5 Day(s) or more Hook and loop fastener

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fixtures/Others Outer diameter Dimensions(mm) 125

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)