• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Unilon Disc, Mini【5 Pieces Per Package】

Unilon Disc, Mini
  • Volume Discount

[Features]
· A disc made of special fiber of exceptional elasticity. Without biting, a smooth finished surface can be obtained.
 It is suitable for removing dirt, cleaning, and scuffing before painting as well as polishing metal surfaces, wood, and plastic.

PDF

Japanese Only

 
Part Number
ND7510
ND7511
ND7513
ND757
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

Available Quote 24010000

5 Pieces Per Package

Available Quote 32010000

5 Pieces Per Package

Available Quote 60010000

5 Pieces Per Package

Available Quote 12010000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Non-woven fabric disc Outer diameter Dimensions(mm) 75 Inner Diameter Dimension(mm) 15

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)