• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cotton (Straight 80)【5 Pieces Per Package】

Cotton (Straight 80)
  • Volume Discount

[Features]
· Uses soft cotton cloth for the optimum finish.
· Apply an abrasive (blue bar / white bar) for use.

PDF

Japanese Only

 
Part Number
ST80C
ST80CK
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDetails Type Maximum Number of Rotation
(min-1)
Accessory

5 Pieces Per Package

Available 5 Day(s) or more -50001c/s comes with 1 green bar and 1 arbor

5 Pieces Per Package

Available 5 Day(s) or more Permeation50001 pc with Arbor

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cotton: Hemp Disk Outer diameter Dimensions(mm) 80 Width(mm) 50
Mounting screw diameter(M×P) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)