• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TOP Disc【5 Pieces Per Package】

TOP Disc
  • Volume Discount

[Features]
· Supports metals as well as stone materials and glass. 4 types of abrasives are available. Select the product depending on the usage.
· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with offset grinding stone, but now it is possible to both grind and polish with TOP discs.
· Ideal for medium polishing.
· Little clogging.
· Very limited scorching.

(i)Caution

  • The product image shows alundum abrasive.

PDF

Japanese Only

 
Part Number
GP10015S3
GP10015S4
GP10015S5
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

Available Quote 4013000

5 Pieces Per Package

Available 5 Day(s) or more 6013000

5 Pieces Per Package

Available Quote 8013000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-blade disc work material Stone Material / Glass Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Ceramic Abrasive Grain

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)