Package Type Clean Unit

Package Type Clean Unit

Standard Unit Price:
-
Days to Ship :
49 Day(s) or more

[Features]
· Just install the device to turn the interior of the room into a cleanroom.

Basic Specifications

  • Product Type
    Filter Unit
  • Depth(mm)
    420
  • Height(mm)
    1500
  • Power Supply
    Three-Phase 200 V
  • Detailed power(V)
    AC200 3φ 50/60Hz
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1000
  • 1320
  • Clear
Power consumption (50/60 Hz)(W)

Refine by

  • 230/340
  • 440/740
  • 810/1210
  • Clear
Air Amount(m3/min)

Refine by

  • 50Hz/60Hz:22/25
  • 50Hz/60Hz:40/45
  • 50Hz/60Hz:60/65
  • Clear
Equipment Power(VA)

Refine by

  • 50Hz/60Hz:670/880
  • 50Hz/60Hz:1270/1650
  • 500
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
1 unit
900
230/340
50Hz/60Hz:22/25
500
49 Day(s) or more
-

Part Number : PAU-20G
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    900
  • Depth(mm)
    420
  • Height(mm)
    1500
  • Power Supply
    Three-Phase 200 V
  • Detailed power(V)
    AC200 3φ 50/60Hz
  • Power consumption (50/60 Hz)(W)
    230/340
  • Air Amount(m3/min)
    50Hz/60Hz:22/25
  • Equipment Power(VA)
    500
  • Mass(g)
    90000
  • Noise
    Approx. 63 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    Steel Sheet Baking Finish
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
1 unit
1000
440/740
50Hz/60Hz:40/45
50Hz/60Hz:670/880
49 Day(s) or more
-

Part Number : PAU-40G
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    1000
  • Depth(mm)
    420
  • Height(mm)
    1500
  • Power Supply
    Three-Phase 200 V
  • Detailed power(V)
    AC200 3φ 50/60Hz
  • Power consumption (50/60 Hz)(W)
    440/740
  • Air Amount(m3/min)
    50Hz/60Hz:40/45
  • Equipment Power(VA)
    50Hz/60Hz:670/880
  • Mass(g)
    110000
  • Noise
    Approx. 63 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    Steel Sheet Baking Finish
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
1 unit
1320
810/1210
50Hz/60Hz:60/65
50Hz/60Hz:1270/1650
49 Day(s) or more
-

Part Number : PAU-60G
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    1320
  • Depth(mm)
    420
  • Height(mm)
    1500
  • Power Supply
    Three-Phase 200 V
  • Detailed power(V)
    AC200 3φ 50/60Hz
  • Power consumption (50/60 Hz)(W)
    810/1210
  • Air Amount(m3/min)
    50Hz/60Hz:60/65
  • Equipment Power(VA)
    50Hz/60Hz:1270/1650
  • Mass(g)
    175000
  • Noise
    Approx. 63 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    Steel Sheet Baking Finish
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter