• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Hand dryer

Hand dryer

Standard Unit Price:
-
Days to Ship :
49 Day(s) or more

[Features]
· Type with drying function only. (Air blow speed 190/sec)

Basic Specifications

  • Product Type
    Related Product
  • Frontage(mm)
    400
  • Depth(mm)
    280
  • Height(mm)
    970
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Approximately 190
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approximately 1050
  • Air Amount(m3/min)
    Approximately 1.2
  • Equipment Power(VA)
    Approximately 1350
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
49 Day(s) or more
-

Part Number : AHD-6
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    400
  • Depth(mm)
    280
  • Height(mm)
    970
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Approximately 190
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approximately 1050
  • Air Amount(m3/min)
    Approximately 1.2
  • Equipment Power(VA)
    Approximately 1350
  • Mass(g)
    30000
  • Noise
    Approx. 80 dBA
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter