• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PTFE Round Rod

PTFE Round Rod

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· A Teflon PTFE cylindrical rod.
· Can be used across a broad range of temperatures from -100°C to +260°C. Can also withstand use with various types of powerful acids, bases and organic solvents.
· Boasts a number of strong points including high-level heat and weather resistance, low frictional performance, as well as excellent non-tacky and electrical insulation properties.

Part Number
5282
5284
5286
5287
5290
5293
5295
5296
5298
5300
5302
5304
5306
5308
5310
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(mm)
Outer Diameter
(mm)
Amount Of Content
8 Day(s) or more 10001 pc.
15 Day(s) or more 10001 pc.
8 Day(s) or more 100010φ1 pc.
15 Day(s) or more 100012φ1 pc.
15 Day(s) or more 100015φ1 pc.
15 Day(s) or more 100020φ1 pc.
15 Day(s) or more 100025φ1 pc.
15 Day(s) or more 100030φ1 pc.
15 Day(s) or more 100040φ1 pc.
15 Day(s) or more 100050φ1 pc.
15 Day(s) or more 10060φ1 pc.
15 Day(s) or more 10070φ1 pc.
15 Day(s) or more 10080φ1 pc.
15 Day(s) or more 10090φ1 pc.
15 Day(s) or more 100100φ1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Material Material Fluororesin Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)