• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

VA-16 Air Nipper (Hand Type)

VA-16 Air Nipper (Hand Type)

[Features]
· Ideal for cutting work performed on mass production lines.
· Replacement blades for the VA-16 and VA-20 models are interchangeable.

Part Number
720
721
721D
721HT
VA16
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Type Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Hose fitting Cutting Capacity (Soft Iron Wire)
(mm)
Cutting Capacity (Plastic)
(mm)
Compatible Model Mass
(g)
Accessory Replacement Blade Specifications Supplement Notes A B
8 Day(s) or more Replacement Blade------VA-16, VA-20, VA-M16, VA-M20--------
8 Day(s) or more Replacement Blade------VA-16, VA-20, VA-M16, VA-M20---Splash prevention----
8 Day(s) or more Replacement Blade------VA-16, VA-20, VA-M16, VA-M20---Splash prevention----
8 Day(s) or more Replacement Blade------VA-16, VA-20, VA-M16, VA-M20---High-speed type----
8 Day(s) or more Air Nipperø0.8260.4 to 0.5PS1/4ø0.8ø1.0-85722 blade, with 2‑m hose720, 721 (scatter prevention), 721-D (scatter prevention), 721-HT (HSS), 722, 723-T (for resin), 721-LIncludes silencing filterReplacement blade sold separatelyMaintain an operating pressure of 0.4 to 0.5 MPa.110.520

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support