• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Men's slacks Bottom

Men's slacks Bottom

[Features]
· Excellent anti-static functionality and washing durability.
· Realizes outstanding value for money.
· A reasonable price and supports a wide variety of work situations.
· Outerwear uses half raglan sleeves with excellent mobility.

Part Number
3112109303
3112109304
3112109305
3112109306
3112109307
3112109308
3112109309
3112109403
3112109404
3112109405
3112109406
3112109407
3112109408
3112109409
3112109503
3112109504
3112109505
3112109506
3112109507
3112109508
3112109509
3112109603
3112109604
3112109605
3112109606
3112109607
3112109608
3112109609
3112110903
3112110904
3112110905
3112110906
3112110907
3112110908
3112110909
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Color Details Waist
(cm)
JAN Code Material Quality Weight
(g)
Amount Of Content
8 Day(s) or more GraySSilver gray70-75497905848553365% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GrayMSilver gray75-80497905848554065% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GrayLSilver gray80-85497905848555765% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GrayLLSilver gray85-90497905848556465% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Gray3LSilver gray90-95497905848557165% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Gray4LSilver gray95-105497905848558865% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Gray5LSilver gray105-115497905848559565% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueSLight blue70-75497905848560165% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueMLight blue75-80497905848561865% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueLLight blue80-85497905848562565% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueLLLight blue85-90497905848563265% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Blue3LLight blue90-95497905848564965% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Blue4LLight blue95-105497905848565665% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Blue5LLight blue105-115497905848566365% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GreenSLight Green70-75497905848567065% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GreenMLight Green75-80497905848568765% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GreenLLight Green80-85497905848569465% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more GreenLLLight Green85-90497905848570065% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Green3LLight Green90-95497905848571765% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Green4LLight Green95-105497905848572465% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Green5LLight Green105-115497905848573165% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy BlueSNavy70-75497905848574865% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy BlueMNavy75-80497905848575565% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy BlueLNavy80-85497905848576265% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy BlueLLNavy85-90497905848577965% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy Blue3LNavy90-95497905848578665% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy Blue4LNavy95-105497905848579365% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Navy Blue5LNavy105-115497905848580965% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueSRoyal Blue70-75497905868452365% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueMRoyal Blue75-80497905868453065% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueLRoyal Blue80-85497905868454765% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more BlueLLRoyal Blue85-90497905868455465% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Blue3LRoyal Blue90-95497905868456165% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Blue4LRoyal Blue95-105497905868457865% Polyester, 35% Cotton, Twill5001 pc.
8 Day(s) or more Blue5LRoyal Blue105-115497905868458565% Polyester, 35% Cotton, Twill5001 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Pants Season Autumn and Winter Specifications Unisex One Size Fits All
Antistatic material Included JIS Compliant Product Inseam(cm) 78
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)