• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CBN Insert for Hardened Steel Processing with Triangular Hole 60°TPGW

Part Number
TPGW090204-3N-PN310
TPGW110304-3N-PN310
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade tip processing Tip Structure Tip Shape Coating
Quote Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote Negative land + Round honingWith Upper Surface Corner RowR TypeNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Available corners 3 Selfishly No-hand
Nose R 0.4 Chamfer width(mm) 0.1 Chamfer angle(°) 15
Honing 5 Cutting length(mm) 2.2 Material type PN310

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)