CBN Insert for Hardened Steel Processing with Rhomboid Hole 55°DCGW

Part Number
DCGW070202-2N-PN310
DCGW070204-2N-PN310
DCGW11T304-2N-PN310
DCGW11T308-2N-PN310
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Honing Blade tip processing Tip Structure Tip Shape Coating
Quote 0.22Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 0.42Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 0.42Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 0.85Negative land + Round honingWith Upper Surface Corner RowR TypeNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond-Shape) Available corners 2 Selfishly No-hand
Chamfer width(mm) 0.1 Chamfer angle(°) 15 Cutting length(mm) 2.2
Material type PN310

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)