• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CBN Insert for Hardened Steel Processing with Triangular Hole 60°TNGA

Part Number
TNGA160404-3N-PN310
TNGA160404-3N-PN312
TNGA160404-6N-PN310
TNGA160404-6N-PN312
Part NumberVolume DiscountDays to Shipวันจัดส่งAvailable corners Material type Blade tip processing Tip Structure Tip Shape Coating
Quote 3PN310Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 3PN312Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 6PN310Negative land + Round honingRidgeline Brazing (W Type)R TypeNA
Quote 6PN312Negative land + Round honingRidgeline Brazing (W Type)R TypeNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Selfishly No-hand Nose R 0.4
Chamfer width(mm) 0.1 Chamfer angle(°) 25 Honing 10
Cutting length(mm) 2.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)