• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CBN Insert for Hardened Steel Processing with Rhomboid Hole 80°CNGA

Part Number
CNGA120408-2N-PN310
CNGA120408-2N-PN312
CNGA120408-4N-PN310
CNGA120408-4N-PN312
Part NumberVolume DiscountDays to Shipวันจัดส่งAvailable corners Chamfer width
(mm)
Chamfer angle
(°)
Material type Blade tip processing Tip Structure Tip Shape Coating
7 Day(s) or more 20.125PN310Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 20.235PN312Negative land + Round honingWith Upper Surface Corner RowR TypeNA
Quote 40.125PN310Negative land + Round honingRidgeline Brazing (W Type)R TypeNA
Quote 40.235PN312Negative land + Round honingRidgeline Brazing (W Type)R TypeNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond-Shape) Selfishly No-hand Nose R 0.8
Honing 10 Cutting length(mm) 2.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)