• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Luminous 19 mm Series Book Rack

Luminous 19 mm Series Book Rack

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
3 Day(s) or more

A dedicated rack for which ease-of-use and functionality were prioritized.
It has received a rust-resistant clear coating finish (excluding book shelves) and each shelf features a load resistance of 80 kg (excluding wood shelves, sliding shelves, half shelves).
[Features]
· A functional rack convenient for storing books and files, etc.
· A fall-prevention support fence and dividers for partitioning are included in a set, making organization easy.
· Assembly is easy and no tools are required.

Basic Specifications

Part Number
Amount Of Content

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Height(mm)

Refine byกรองตาม

  • 830
  • 1550
  • Clearล้างค่าการค้นหา
Number of Top/Bottom Shelf Levels(Level)

Refine byกรองตาม

  • 3
  • 5
  • Clearล้างค่าการค้นหา
JAN Code

Refine byกรองตาม

  • 4560373440880
  • 4560373440897
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
1 unit
1550
5
4560373440897
3 Day(s) or more
-

Part Number : MD6015-5B
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    595
  • Depth(mm)
    295
  • Height(mm)
    1550
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Product Details
    Book Shelf
  • Diameter(mm)
    19
  • Shelf Load Capacity(kg)
    80
  • JAN Code
    4560373440897
  • Weight(kg)
    10
  • Material Details
    Shelf, Pole, Support Fence, Divider: Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon Resin
  • Set Content
    Steel Shelf (shelf board) x 5, Pole x 4, Divider x 8, Support Rail x 8, Sleeve (parts for installing shelf boards) x 22, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)
1 unit
830
3
4560373440880
3 Day(s) or more
-

Part Number : MD6080-3B
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    595
  • Depth(mm)
    295
  • Height(mm)
    830
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Product Details
    Book Shelf
  • Diameter(mm)
    19
  • Shelf Load Capacity(kg)
    80
  • JAN Code
    4560373440880
  • Weight(kg)
    5.6
  • Material Details
    Shelf, Pole, Support Fence, Divider: Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon Resin
  • Set Content
    Steel Shelf (shelf board) x 3, Pole x 4, Divider x 4, Support Rail x 4, Sleeve (parts for installing shelf boards) x 14, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ