• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
BL-302ML Breaker Reel (3-Phase 200 V), 30 m, Locking-Type, Earthed with Overload Leakage Circuit Breaker

BL-302ML Breaker Reel (3-Phase 200 V), 30 m, Locking-Type, Earthed with Overload Leakage Circuit Breaker

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
2 Day(s) or more

A hook-type three-phase 200 V type cord reel.
[Features]
· Reel uses resin drum with excellent insulation properties. Comes with vent to release heat at windup cable core.
· Dustproof outlet cover cap prevents fire (ignition) and outlet malfunctions caused by oil and dust.
· Comes with useful nameplates where company names, addresses, or purchase dates can be written and carrying permission labels can be pasted.
· With an earth leakage breaker for overloading and short-circuiting protection.
[Applications]
· For extending power cables.

(i)Caution

  • The rated current where it can be used with the wire wound.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Details Type
    Hook type 3P grounding plug
  • Outlet Specification/Rating
    3P / 20 A / 250 V / With Ground
  • Electric lamp
  • Rated Current(A)
    5
  • Short Circuit Blocker
  • Earth Leakage Breaker Specification
    For short circuit, overload, and shorting protection
  • JAN Code
    4930510102245
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine byกรองตาม

  • 1 unit
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
1 unit
2 Day(s) or more
-

Part Number : BL-302ML
Days to Shipวันจัดส่ง 2 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Details Type
    Hook type 3P grounding plug
  • Outlet Specification/Rating
    3P / 20 A / 250 V / With Ground
  • Electric lamp
  • Rated Current(A)
    5
  • Short Circuit Blocker
  • Earth Leakage Breaker Specification
    For short circuit, overload, and shorting protection
  • JAN Code
    4930510102245
  • Electrical wire type
    Soft Cable VCT
  • Rated Voltage(V)
    200V
  • Mass(kg)
    10

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ