• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Schedule Sticker Printer Hiyori

Schedule Sticker Printer Hiyori

[Features]
· Make every day cute with individual notebook stickers.

Part Number
MPF1-01
MPF1-02
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN Code Specifications Width
(mm)
Height
(mm)
Main Body Color Material Contents
8 Day(s) or more 4971660773114A6 Vertical Type, 3 Pockets100141PinkCover: PP1 pc.
8 Day(s) or more 4971660773121A6 Vertical Type, 3 Pockets100141WhiteCover: PP1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Brand Other Details Type "hiyori" Sticker File
Supported tape width(mm) 15 Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)