• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Carbide Reamer COR

Part Number

Configured Part Number is shown.

Part Number
COR1
COR1.01
COR1.02
COR1.03
COR1.04
COR1.05
COR1.06
COR1.07
COR1.08
COR1.09
COR1.1
COR1.2
COR1.3
COR1.4
COR1.5
COR1.6
COR1.7
COR1.8
COR1.9
COR1.11
COR1.12
COR1.13
COR1.14
COR1.15
COR1.16
COR1.17
COR1.18
COR1.19
COR1.21
COR1.22
COR1.23
COR1.24
COR1.25
COR1.26
COR1.27
COR1.28
COR1.29
COR1.31
COR1.32
COR1.33
COR1.34
COR1.35
COR1.36
COR1.37
COR1.38
COR1.39
COR1.41
COR1.42
COR1.43
COR1.44
COR1.45
COR1.46
COR1.47
COR1.48
COR1.49
COR1.51
COR1.52
COR1.53
COR1.54
COR1.55
Part NumberVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Number of flutes Material
5 Day(s) or more 120501.54Carbide
5 Day(s) or more 1.0120501.54Carbide
5 Day(s) or more 1.0220501.54Carbide
5 Day(s) or more 1.0320501.54Carbide
5 Day(s) or more 1.0420501.54Carbide
5 Day(s) or more 1.0520501.54Carbide
5 Day(s) or more 1.0620501.54Carbide
5 Day(s) or more 1.0720501.54Carbide
5 Day(s) or more 1.0820501.54Carbide
5 Day(s) or more 1.0920501.54Carbide
5 Day(s) or more 1.120501.54Carbide
5 Day(s) or more 1.220501.54Carbide
5 Day(s) or more 1.320501.54Carbide
5 Day(s) or more 1.420501.54Carbide
5 Day(s) or more 1.525501.54Carbide
Quote 1.625501.64Carbide
5 Day(s) or more 1.725501.74Carbide
5 Day(s) or more 1.825501.84Carbide
5 Day(s) or more 1.925501.94Carbide
5 Day(s) or more 1.1120501.54Carbide
5 Day(s) or more 1.1220501.54Carbide
5 Day(s) or more 1.1320501.54Carbide
5 Day(s) or more 1.1420501.54Carbide
5 Day(s) or more 1.1520501.54Carbide
5 Day(s) or more 1.1620501.54Carbide
5 Day(s) or more 1.1720501.54Carbide
5 Day(s) or more 1.1820501.54Carbide
5 Day(s) or more 1.1920501.54Carbide
5 Day(s) or more 1.2120501.54Carbide
5 Day(s) or more 1.2220501.54Carbide
5 Day(s) or more 1.2320501.54Carbide
5 Day(s) or more 1.2420501.54Carbide
5 Day(s) or more 1.2520501.54Carbide
5 Day(s) or more 1.2620501.54Carbide
5 Day(s) or more 1.2720501.54Carbide
5 Day(s) or more 1.2820501.54Carbide
5 Day(s) or more 1.2920501.54Carbide
5 Day(s) or more 1.3120501.54Carbide
5 Day(s) or more 1.3220501.54Carbide
5 Day(s) or more 1.3320501.54Carbide
5 Day(s) or more 1.3420501.54Carbide
5 Day(s) or more 1.3520501.54Carbide
5 Day(s) or more 1.3620501.54Carbide
5 Day(s) or more 1.3720501.54Carbide
5 Day(s) or more 1.3820501.54Carbide
5 Day(s) or more 1.3920501.54Carbide
5 Day(s) or more 1.4120501.54Carbide
5 Day(s) or more 1.4220501.54Carbide
5 Day(s) or more 1.4320501.54Carbide
5 Day(s) or more 1.4420501.54Carbide
5 Day(s) or more 1.4520501.54Carbide
5 Day(s) or more 1.4620501.54Carbide
5 Day(s) or more 1.4720501.54Carbide
5 Day(s) or more 1.4820501.54Carbide
Quote 1.4920501.54Carbide
5 Day(s) or more 1.5125501.514Carbide
5 Day(s) or more 1.5225501.524Carbide
5 Day(s) or more 1.5325501.534Carbide
5 Day(s) or more 1.5425501.544Carbide
5 Day(s) or more 1.5525501.554Carbide

Loading...

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)