• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3M™ Fixture for Zip Tie (with Adhesive Tape)【100 Pieces Per Package】

3M™ Fixture for Zip Tie (with Adhesive Tape)

[Features]
· Connected design (5 in series) makes backing paper easy to peel off for improved work efficiency.
· Employs an acrylic adhesive, providing an excellent fit for rough surfaces, and is suitable for painted steel plating and ABS resin, etc.
· Can also be screwed in place.
[Applications]
· For fixing zip ties to any location.
[Material]
· Nylon 66

Part Number
MT-20
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งMass
(g)
Operating Temperature Range
(°C)
Amount Of Content

100 Pieces Per Package

Same day 905 to 40 (When Tape is Adhered)1 Bag (100 pcs)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Other Details Type For Indoor Use Color Milk White
Used Zip tie width(mm) 4.3 or Less Vertical(mm) 19 Horizontal(mm) 19
Height(mm) 5.5 JAN Code 4548623357638 Trusco Code 370-0399
Amount Of Content 1 Bag (100 pcs)

Please check the type/dimensions/specifications of the part MT-20 in the 3M™ Fixture for Zip Tie (with Adhesive Tape) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MT-20 ในชุด 3M™ Fixture for Zip Tie (with Adhesive Tape)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)