Special Locks: Ball Valve Lockout

Features

●Lock out the handle of the ball valve that can not be turned.

Specification

●Available Key Space(A):25.4mm or more
●SPQ(piece):10
●Usable Key Shackle Diameter: 7.6mm or less
●For space of 25.4mm or more when locked

Materials

●Polypropylene(PP)

Warning

●Please use the insert for a narrow handle.
Part Number
PSL-BV1
PSL-BV2
PSL-BV3
Part NumberVolume DiscountDays to Shipวันจัดส่งApplicable Handle Size
(mm)
JAN Code Trusco Code Mass
(g)
Usable lock shackle diameter
(mm)
Usable lock space Valve Handle Size
(mm)
Material Details Specifications Amount Of Content
1 Day(s) 24×190.50074983342235440-18832277.6 or Less25.4-Polypropylene (PP)Produced in ISO9001 certified plant, ISO14001 certified plant1 pc.
1 Day(s) 24×254.00074983342242440-18912787.6 or Less25.4-Polypropylene (PP)Produced in ISO9001 certified plant, ISO14001 certified plant1 pc.
1 Day(s) 24×304.80074983206117474-70117737.6 or Less25.4 or more24 or Less x 304.8 or LessPolypropylene (PP)-1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Lock-out Material Other Amount Of Content 1 pc.