Lockout for Breaker for Circuit Breaker

Features

●Lock out the breaker switch to prevent accidental switching on.
●Can be attached to the panel or breaker without any processing.

Specification

●Applicable Breaker Lever(mm) Height:7.6 to 15.2
●SPQ(piece):10

Materials

●Nylon
Part Number
PSL-CBILNT
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Material Details Specifications Amount Of Content
1 Day(s) 45NylonTag and Locking Hole x 1, Manufactured in ISO9001 Certified Factory, Manufactured in ISO14001 Certified Factory1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Lock-out Material Other Applicable Breaker Lever Height(mm) 7.6~15.2
Applicable Breaker Lever Thickness(mm) 4.1~8.9 JAN Code 0074983421190 Trusco Code 380-9366
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part PSL-CBILNT in the Lockout for Breaker for Circuit Breaker series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PSL-CBILNT ในชุด Lockout for Breaker for Circuit Breaker