Coaxial Epi-Illuminator L-715

Coaxial Epi-Illuminator L-715

Coaxial illumination which irradiates the object directly from above.
[Features]
· Irradiates the object from directly above due to the built-in half mirror.
· Also possible to inspect the electrodes of touch panels, scratches on mirror surfaces, and other holes invisible by conventional lighting.
· Illuminance adjustment function (0 to 100% continuously variable) included.
[Applications]
· Ideal for inspection of mirror finish, etc.

Part Number
L-715
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Power Consumption
(W)
Color Temperature
(K)
LED lifespan
(Time)
Rated Voltage Mountable Post
(mm)
2 Day(s) or more 265 (Unit: 135, bracket: 130)2.7650030000 *Varies depending on the environment in which it is used. (Daylight white LED x 64)DC 12 V (With AC Adapter)20~32φ

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Optical Supplies for Inspection Light presence With LED Light Existence or non-existence of scale NA
External Dimensions(mm) Body: 41 (W) x 41 (H) x 69 (D) (Excluding Protrusions) / Dimmer: 51 (W) x 33 (H) x 81 (D) (Excluding Protrusions) / Bracket 50 (W) x 10 (H) x 223 (D) (Excluding Protrusions)

Please check the type/dimensions/specifications of the part L-715 in the Coaxial Epi-Illuminator L-715 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน L-715 ในชุด Coaxial Epi-Illuminator L-715