• เนื่องจากวันหยุดเทศกาลตรุษจีน ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 2-10 กุมภาพันธ์ 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ > คลิก
    According to upcoming Chinese's New Year, Some suppliers will be holiday during 2-10 February 2019 and it may cause some product take longer lead time. > click
Screw Cap Bottle, Wide Mouth, Safety Coat, with White Cap

Screw Cap Bottle, Wide Mouth, Safety Coat, with White Cap

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
8 Day(s) or more

The cap can be easily and quickly opened and closed due to the GLS-80 screw thread. The large internal diameter of the screw top opening (approximately 65 mm) makes it easy to add and take out different sample materials including powders, pastes, granulated materials and liquids.
The size also makes it easy to use spoons, spatulas, tweezers and large type funnels as well as making it easier to clean.
The DURAN GROUP screw top bottle with safety coating features a polyurethane coating on the outside of the bottle, providing excellent material characteristics, even when compared to other types of reagent bottle.
Accordingly, this helps protect the outside from shock or impact and, in the event of it actually breaking, prevents it from shattering and flying everywhere.
[Features]
· Can be sterilized in an autoclave.
· Can be used in a microwave.
· Heat resistance: -30°C to 140°C (cap heat resistance: -45°C to +180°C)
[Chemical Characteristics]
· Waterproof class: DIN ISO 719, Class 1
· Acid resistance class: DIN 12 116, Class 1
· Alkali resistance class: DIN ISO 695, Class 2

Basic Specifications

Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
  • 1 Pack (10 pcs)
  • Clearล้างค่าการค้นหา
Capacity (ml)

Refine byกรองตาม

  • 500
  • 1000
  • 2000
  • 5000
  • Clearล้างค่าการค้นหา
JAN Code

Refine byกรองตาม

  • 4589988602018
  • 4589988602032
  • 4589988602049
  • 4589988602056
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
1 Pack (10 pcs)
1000
4589988602018
8 Day(s) or more
-

Part Number : 017250-41000A
Days to Shipวันจัดส่ง 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    1000
  • Thread Opening Standard
    GLS-80
  • JAN Code
    4589988602018
  • Materials
    Borosilicate Glass
  • Draining Rings
    PTFE-made
1 pc.
2000
4589988602032
8 Day(s) or more
-

Part Number : 017250-42000
Days to Shipวันจัดส่ง 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    2000
  • Thread Opening Standard
    GLS-80
  • JAN Code
    4589988602032
  • Materials
    Borosilicate Glass
  • Draining Rings
    PTFE-made
1 pc.
5000
4589988602049
8 Day(s) or more
-

Part Number : 017250-45000
Days to Shipวันจัดส่ง 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    5000
  • Thread Opening Standard
    GLS-80
  • JAN Code
    4589988602049
  • Materials
    Borosilicate Glass
  • Draining Rings
    PTFE-made
1 Pack (10 pcs)
500
4589988602056
8 Day(s) or more
-

Part Number : 017250-4500A
Days to Shipวันจัดส่ง 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Model
    Screw Cap Bottles
  • Capacity (ml)
    500
  • Thread Opening Standard
    GLS-80
  • JAN Code
    4589988602056
  • Materials
    Borosilicate Glass
  • Draining Rings
    PTFE-made

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ