• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Kanon Plate Type Torque Wrench N-LFK Type

Kanon Plate Type Torque Wrench N-LFK Type

[Features]
· Ideal for general tightening and inspection. A popular type fan-shaped plate scale.
· Set pointer on the target torque value and tighten until the lamp turns on.
· Each model guarantees accuracy up to ±3%.

Part Number
N90LFK
N1000LFK
N130LFK
N1500LFK
N180LFK
N280LFK
N420LFK
N560LFK
N700LFK
N850LFK
Part NumberVolume DiscountDays to Shipวันจัดส่งTorque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Effective Length
(mm)
Square Drive
(mm)
Head Part (H)
(mm)
Head Part (G)
(mm)
Head Part (R)
(mm)
Scale plate (B)
(mm)
Mass
(g)
Battery Quantity in pack
26 Day(s) or more 10–90238833012.7581412.51141100AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 300~1500201903175325.476.5275024117000AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 30~180548742712.7581413.51141300AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 20~130244138012.7581413.51141200AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 50~280558752019.058220151242600AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 70~4201085372519.054820281863500AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 100~5601094681519.054820311864400AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 100~700101172104019.055120322416700AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 150~850201387125025.476.527372418000AA Batteries (1.5 V) (LFK Only)1 pc.
26 Day(s) or more 200~1000201578143525.476.5274324113300AA Batteries (1.5 V) (LFK Only)1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Dial Type Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) NA Quantity in pack 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)