• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Welding Plate【10 Pieces Per Package】

Welding Plate

[Features]
· Light shielding glass that attaches to the face shield to protect the eyes from light rays, spatter, etc.

Part Number

Configured Part Number is shown.

Part Number
7A
8A
9A
10A
11A
12A
13A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipVisible Light Transmittance
(%)
UV Transmittance (313 nm) Infrared transmittance (365 nm) Infrared transmittance (780 to 1,400 nm) Amount Of Content

10 Pieces Per Package

6 Day(s) or more Max: 0.44 / Min: 0.16Measured Value <10⁻¹º / Maximum Standard Capacity Limit 3.10⁻⁴Measured Values 1, 6.10⁻⁴ / Maximum Standard Capacity Limits 3, 7.10⁻²Measured Values 3, 1.10⁻⁵ / Capacity Limit 1.81 Box (10 pcs.)

10 Pieces Per Package

6 Day(s) or more Max: 0.16 / Min: 0.061Measured Value <10⁻¹º / Maximum Standard Capacity Limit 3.10⁻⁴Measured Values 2, 6.10⁻⁴ / Maximum Standard Capacity Limits 1, 3.10⁻²Measured Values 1,1.10⁻⁵ / Capacity Limit 1.01 Box (10 pcs.)

10 Pieces Per Package

6 Day(s) or more Max: 0.061 / Min: 0.023Measured Value <10⁻²º / Maximum Standard Capacity Limit 3.10⁻⁴Measured Values 6, 3.10⁻⁹ / Maximum Standard Capacity Limits 4, 5.10⁻³Measured Values 2, 9.10⁻⁶ / Capacity Limit 0.361 Box (10 pcs.)

10 Pieces Per Package

6 Day(s) or more Max: 0.023 / Min: 0.0085Measured Value <10⁻²º / Maximum Standard Capacity Limit 3.10⁻⁴Measured Values 7, 2.10⁻¹º / Maximum Standard Capacity Limits 1, 6.10⁻³Measured Values 1, 0.10⁻⁶ / Capacity Limit 0.141 Box (10 pcs.)

10 Pieces Per Package

6 Day(s) or more Max: 0.0085 / Min: 0.0032Measured Value <10⁻²º / Maximum Standard Capacity Limit 3.10⁻⁴Measured Values 4, 8.10⁻¹¹ / Maximum Standard Capacity Limits 6, 0.10⁻⁴Measured Values 9, 8.10⁻⁷ / Capacity Limit 0.0501 Box (10 pcs.)

10 Pieces Per Package

6 Day(s) or more Max: 0.0032 / Min: 0.0012Measured Value <10⁻²º / Maximum Standard Capacity Limit 2.10⁻⁴Measured Values 5, 2.10⁻¹⁴ / Maximum Standard Capacity Limits 2, 0.10⁻⁴Measured Values 3, 2.10⁻⁷ / Capacity Limit 0.0251 Box (10 pcs.)

10 Pieces Per Package

6 Day(s) or more Max: 0.0012 / Min: 0.00044Measured Value <10⁻²º / Maximum Standard Capacity Limits 7,6.10⁻⁵Measured Values 6, 1.10⁻¹⁶ / Maximum Standard Capacity Limits 9, 4.10⁻⁵Measured Values 9, 4.10⁻⁸ / Capacity Limit 0.0171 Box (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Plate for welding surface Material Glass Amount Of Content 1 Box (10 pcs.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)