• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Cut-Resistant Gloves Yellow Guard with Anti-Slip

Cut-Resistant Gloves Yellow Guard with Anti-Slip

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Standard thick and thin work gloves made of aramid fiber. Excellent resistance to cuts and heat, flame retardant.
· Comes with non-slip material.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 10 Pairs/Bag
  • Clear
Gauge

Refine by

  • 7
  • 10
  • Clear
Size

Refine by

  • Free
  • Clear
Detail Type

Refine by

  • Thick
  • Thin
  • Clear
JAN Code

Refine by

  • 4548890139333
  • 4548890139357
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pairs/Bag
7
Free
Thick
4548890139333
Quote
-

Part Number : 4043120020
Days to Ship Quote
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    Thick
  • Color
    Yellow
  • JAN Code
    4548890139333
  • Material Quality
    Aramid Fiber, Others; Non-Slip Part: PVC
10 Pairs/Bag
10
-
Thin
4548890139357
6 Day(s) or more
-

Part Number : 4043120030
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Size
    -
  • Detail Type
    Thin
  • Color
    Yellow
  • JAN Code
    4548890139357
  • Material Quality
    Aramid Fiber, Others; Non-Slip Part: PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)