Flame Retardant Polyester Adhesive Tape No. 3161 FR Series No.3161FR2【88 Pieces Per Package】

Flame Retardant Polyester Adhesive Tape No. 3161 FR Series No.3161FR2

UL510 flame retardant, 130°C temperature rating flame retardant polyester tape. Electrical insulation tape made of polyester film base material and acrylic-based flame retardant coating.
[Features]
· Superior electrical insulation performance.
· Does not use PBB (polybrominated biphenyl) or PBDE (polybrominated diphenyl ether) as targeted by the RoHS directive regulations
[Applications]
· For external/interlaminar insulation of switching power supply transformers, general power supply transformers, high frequency choke coils, high voltage transformers

Part Number

Configured Part Number is shown.

N3161FR2-25-50-0.08-GR-PACK

Part Number
N3161FR2-25-50-0.08-GR-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Color Details Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

88 Pieces Per Package

31 Day(s) or more GreenGreen130%Polyester filmFlame-Retardant Acrylic Thread Adhesive11.01.001 Box (88 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Width(mm) 25 Length(m) 50
Thickness(mm) 0.08 Adhesiveness 9.0N/19mm Tensile Strength 196N/19mm
Base Material Thickness(mm) 0.05 Amount Of Content 1 Box (88 Rolls)

Please check the type/dimensions/specifications of the part N3161FR2-25-50-0.08-GR-PACK in the Flame Retardant Polyester Adhesive Tape No. 3161 FR Series No.3161FR2 series.

Products like this...

Part Number
N3161FR2-25-50-0.08-BK-PACK
N3161FR2-25-50-0.08-BU-PACK
N3161FR2-25-50-0.08-ML-PACK
N3161FR2-25-50-0.08-R-PACK
N3161FR2-25-50-0.08-W-PACK
N3161FR2-25-50-0.08-YL-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Color Details Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

88 Pieces Per Package

11 Day(s) or more BlackBlack130%Polyester filmFlame-Retardant Acrylic Thread Adhesive11.01.00-

88 Pieces Per Package

31 Day(s) or more Blue TypeBlue130%Polyester filmFlame-Retardant Acrylic Thread Adhesive11.01.00-

88 Pieces Per Package

31 Day(s) or more [White Type] White TypeMilky130%Polyester filmFlame-Retardant Acrylic Thread Adhesive8.01.00-

88 Pieces Per Package

31 Day(s) or more Red TypeRed130%Polyester filmFlame-Retardant Acrylic Thread Adhesive11.01.00-

88 Pieces Per Package

31 Day(s) or more [White Type] White TypeWhite130%Polyester filmFlame-Retardant Acrylic Thread Adhesive11.01.00-

88 Pieces Per Package

11 Day(s) or more YellowsYellow130%Polyester filmFlame-Retardant Acrylic Thread Adhesive11.01.00-