Polyester Adhesive Tape No. 31 Series No.31RH【96 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
N31RH-25-50-0.053-BK-PACK
N31RH-25-50-0.053-BU-PACK
N31RH-25-50-0.053-GR-PACK
N31RH-25-50-0.053-R-PACK
N31RH-25-50-0.053-W-PACK
N31RH-25-50-0.053-YL-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Color Details Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

96 Pieces Per Package

23 Day(s) or more BlackBlack110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

96 Pieces Per Package

23 Day(s) or more Blue TypeBlue110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

96 Pieces Per Package

23 Day(s) or more GreenGreen110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

96 Pieces Per Package

23 Day(s) or more Red TypeRed110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

96 Pieces Per Package

23 Day(s) or more [White Type] White TypeWhite110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

96 Pieces Per Package

23 Day(s) or more YellowsYellow110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Width(mm) 25 Length(m) 50
Thickness(mm) 0.053 Adhesiveness 6.5N/19mm Tensile Strength 100N/19mm
Base Material Thickness(mm) 0.025 Amount Of Content 1 Box (96 Rolls)