Polyester Adhesive Tape No. 31 Series No.31C【88-96 Pieces Per Package】

Polyester Adhesive Tape No. 31 Series No.31C

For active use in applications for the interlayer/external insulation of transformers and coils. A tape designed for applications for the interlayer/external insulation of transformers and coils. Lineup offers various thicknesses, adhesive types, and colors of base material, usable for various electrical insulation applications. Abundant achievements in electric insulation of electronic devices.
[Features]
· Superior electrical insulation performance.
· Features outstanding dimensional stability
· Features outstanding heat resistance
· Supports ultra-fine width processing
· Supports long items
[Applications]
· Used for the electrical insulation of transformers/coils.

Part Number

Configured Part Number is shown.

Part Number
N31C-25-50-0.08-GR-PACK
N31C-25-50-0.053-GR-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Thickness
(mm)
Color Details Adhesiveness Tensile Strength Base Material Thickness
(mm)
Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

88 Pieces Per Package

5 Day(s) or more Green0.08Green7.5N/19mm196N/19mm0.05130%Polyester filmAcrylic Adhesive11.01.001 Box (88 Rolls)

96 Pieces Per Package

5 Day(s) or more Green0.053Green5.5N/19mm100N/19mm0.025110%Polyester filmAcrylic Adhesive7.01.001 Box (96 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Width(mm) 25 Length(m) 50