• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 24/9/2018. We apologize for the inconvenience.
Polyimide Adhesive Tape No. 360 series No.360A

Polyimide Adhesive Tape No. 360 series No.360A

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Can be used in applications including electrode insulation of lithium ion rechargeable batteries. A tape with polyimide film as the base material excellent in heat resistance. Widely used for applications including electrode insulation of lithium ion rechargeable batteries, reflow process in component mounting, and heat resistant masking for various electronic component manufacturing processes, etc.
[Features]
· Superior electrical insulation performance.
· Features outstanding dimensional stability
· Features outstanding heat resistance
· Supports long items
[Applications]
· For Heat Resistant Masking, For Heat-Resistant Electrical Insulation, For Lithium Ion Rechargeable Battery Electrode Insulation (No. 360A)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    20
  • Color Details
    Brown
  • Amount Of Content
    1 Box (8 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (8 Rolls)
  • Clear
Thickness(mm)

Refine by

  • 0.053
  • 0.08
  • Clear
Adhesiveness

Refine by

  • 4.0N/19mm
  • 4.4N/19mm
  • Clear
Tensile Strength

Refine by

  • 145N/19mm
  • 250N/19mm
  • Clear
Base Material Thickness(mm)

Refine by

  • 0.025
  • 0.05
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
1 Box (8 Rolls)
0.08
4.4N/19mm
250N/19mm
0.05
11 Day(s) or more
-

Part Number : N360A-25-20-0.08-BR-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (8 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Color Details
    Brown
  • Adhesiveness
    4.4N/19mm
  • Tensile Strength
    250N/19mm
  • Base Material Thickness(mm)
    0.05
  • Stretch
    65%
  • Base Materials
    Polyimide film
  • Adhesive
    Acrylic Adhesive
  • Breakdown Voltage(kV)
    11.0
1 Box (8 Rolls)
0.053
4.0N/19mm
145N/19mm
0.025
11 Day(s) or more
-

Part Number : N360A-25-20-0.053-BR-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (8 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.053
  • Color Details
    Brown
  • Adhesiveness
    4.0N/19mm
  • Tensile Strength
    145N/19mm
  • Base Material Thickness(mm)
    0.025
  • Stretch
    65%
  • Base Materials
    Polyimide film
  • Adhesive
    Acrylic Adhesive
  • Breakdown Voltage(kV)
    8.0