• We have completed our urgent maintenance. We apologize for any inconvenience we may cause you and appreciate your continued support.

No.6670 Polyester Film Adhesive Tape【20-40 Pieces Per Package】

No.6670 Polyester Film Adhesive Tape

Electrical/electronic-use tape that generates little static electricity, and is unlikely to accumulate static electricity.
[Features]
· Suitable for semiconductor device-related clean room work, etc. requiring countermeasures against electrostatic discharge failure.
· Reverse side has had anti-static treatment. High adhesive strength that is ideal for cellophane tape applications in clean rooms.
· Generates little static electricity, and is unlikely to accumulate static electricity. Non-silicone type. Static-resistant on the reverse side.
· Adhesive is thick, with strong adhesion.
[Applications]
· For general purpose taping (packing, binding, etc.) in clean rooms.
· For anchoring various parts where static electricity is not desired during processing or temporary securing.
· For anchoring plastic trays and shield bags.

Part Number

Configured Part Number is shown.

Part Number
N6670-15-50-0.08-PACK
N6670-24-50-0.08-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Pressure Sensitive Adhesive Material Support Medium Support Thickness
(mm)
Display Thickness Electrical Resistance Amount Of Content

40 Pieces Per Package

11 Day(s) or more 15AcrylicPolyester film0.038#38Adhesive surface: 1011 Rear Surface: 1081 Box (40 Rolls)

20 Pieces Per Package

11 Day(s) or more 24AcrylicPolyester film0.038#38Adhesive surface: 1011 Rear Surface: 1081 Box (20 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Length(m) 50 Thickness(mm) 0.068
Adhesive Strength 17.15 N (1,750 gf) / Width 25 mm Tensile Strength 147.1 N (15.0 kgf) / Width 25 mm Details Type Pack