• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FT Table Duster 3 Sheets

FT Table Duster 3 Sheets

[Features]
· A hygienic washcloth or kitchen cloth that is highly absorbent and fast drying.

Part Number
118194
Part NumberVolume DiscountDays to Shipวันจัดส่งAmount Of Content
8 Day(s) or more A bag

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Towel Rag Color Other Size(mm) 330×600×0.2
Package Size(mm) 140×20×240 Material Rayon, Polyester Detailed colors Includes Pink x 2 and Green x 1
JAN Code 4901983118194 Amount Of Content A bag

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)