Pedal Pail 40 L

Pedal Pail 40 L

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant ·
High capacity for excellent practicality ·
Pedal type

Part Number
203557
203564
203571
203588
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Details JAN Code Material Amount Of Content
8 Day(s) or more Natural Red4907556203557Polypropylene1 pc.
8 Day(s) or more Smoky Blue4907556203564Polypropylene1 pc.
8 Day(s) or more Chocolate Brown4907556203571Polypropylene1 pc.
8 Day(s) or more Sand beige4907556203588Polypropylene1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Trash can Capacity(L) 40 Application Trash can
Size(mm) W250×D410×H570 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)