• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pedal Pail 26 L

Pedal Pail 26 L

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant ·
High capacity for excellent practicality ·
Pedal type

Part Number
203458
203465
203472
203489
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Details JAN Code Material Amount Of Content
8 Day(s) or more Natural Red4907556203458Polypropylene1 pc.
8 Day(s) or more Smoky Blue4907556203465Polypropylene1 pc.
8 Day(s) or more Chocolate Brown4907556203472Polypropylene1 pc.
8 Day(s) or more Sand beige4907556203489Polypropylene1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Trash can Capacity(L) 26 Application Trash can
Size(mm) W235×D385×H465 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Pedal Pail 40 L
    Pedal Pail 40 L

    HEIWA KOGYO

    Days to Shipวันจัดส่ง : 8 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)