Pedal Pail 16 L

Pedal Pail 16 L

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant ·
Pedal type

Part Number
216915
216922
216939
216946
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Details JAN Code Material Amount Of Content
10 Day(s) or more Natural Red4907556216915Polypropylene1 pc.
10 Day(s) or more Smoky Blue4907556216922Polypropylene1 pc.
10 Day(s) or more Chocolate Brown4907556216939Polypropylene1 pc.
10 Day(s) or more Sand beige4907556216946Polypropylene1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Trash can Capacity(L) 16 Application Trash can
Size(mm) W215×D340×H380 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)