Trash Pot 8.0

Trash Pot 8.0

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant

Part Number
217011
217028
217035
217042
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Details JAN Code Material Amount Of Content
10 Day(s) or more Natural Red4907556217011Polypropylene1 pc.
10 Day(s) or more Smoky Blue4907556217028Polypropylene1 pc.
10 Day(s) or more Chocolate Brown4907556217035Polypropylene1 pc.
10 Day(s) or more Sand beige4907556217042Polypropylene1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Trash can Capacity(L) 8 Application Trash can
Size(mm) 240φ×H280 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)