Trash Pot 3.5

Trash Pot 3.5

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant

Part Number
203953
203960
203977
203984
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Details JAN Code Material Amount Of Content
10 Day(s) or more Natural Red4907556203953Polypropylene1 pc.
10 Day(s) or more Smoky Blue4907556203960Polypropylene1 pc.
10 Day(s) or more Chocolate Brown4907556203977Polypropylene1 pc.
10 Day(s) or more Sand beige4907556203984Polypropylene1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Trash can Capacity(L) 3.5 Application Trash can
Size(mm) W200×D167×H270 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)