Ultra-Hard Bar (Aluminum Cut Type) BAHM0618M06

[Features]
· Capable of cutting materials with a hardness of up to HRC67.
· The hardness of the head is approx. 1,500 HV.
[Applications]
· Cutting of materials using routers.

(i)Caution

  • The image is a representative image.
  • When working, always wear protective clothing such as a safety helmet, safety glasses, etc. Maximum rotational speed is a recommended value.
Part Number
BAHM0618M06
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

blade diameter(mm) 6 Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 25000
JAN Code 7311518036836 Trusco Code 413-5857

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)