Ultra-Hard Bar

[Features]
· Capable of cutting materials with a hardness of up to HRC67.
· The hardness of the head is approx. 1,500 HV.
[Applications]
· Cutting of materials using routers.

(i)Caution

  • The image is a representative image.
  • When working, always wear protective clothing such as a safety helmet, safety glasses, etc. Maximum rotational speed is a recommended value.
Part Number
BAHJ0604C06
BAHJ0604M06
BAHJ1010C06
BAHJ1010M06
BAHJ1010M06X
BAHJ1212C06
BAHJ1212M06
BAHJ1212M06X
BAHJ1616M06
BAHJ1616M06X
BAHK0602C06
BAHK0602M06
BAHK1008C06
BAHK1008M06
BAHK1008M06X
BAHK1210C06
BAHK1210C06X
BAHK1210M06
BAHK1210M06X
BAHK1612M06
BAHK1612M06X
BAHL1020C06
BAHL1020M06
BAHL1020M06X
BAHL1225M06
BAHL1225M06X
BAHL1230C06
BAHL1230M06
BAHL1230M06X
BAHL1630M06X
BAHM0618C06
BAHM0618M06X
BAHM1022C06
BAHM1022M06
BAHM1022M06X
BAHM1227C06
BAHM1227M06
BAHM1227M06X
BAHM1630M06
BAHM1630M06X
BAHN0607M06
BAHN0607M06E
BAHN1213M06
BAHN1213M06E
BAHN1613M06
Part NumberVolume DiscountDays to Shipวันจัดส่งblade diameter
(mm)
JAN Code Trusco Code
3 Day(s) or more 67311518036515 413-5482
3 Day(s) or more 67311518036508 413-5491
3 Day(s) or more 107311518036553 413-5504
3 Day(s) or more 107311518172473 413-5512
3 Day(s) or more 107311518220112 413-5521
3 Day(s) or more 127311518036591 413-5539
3 Day(s) or more 127311518036577 413-5547
3 Day(s) or more 127311518220129 413-5555
3 Day(s) or more 167311518187439 413-5563
3 Day(s) or more 167311518220136 413-5571
3 Day(s) or more 67311518036669 413-5580
3 Day(s) or more 67311518036652 413-5598
3 Day(s) or more 107311518036706 413-5601
3 Day(s) or more 107311518036683 413-5610
3 Day(s) or more 107311518220150 413-5628
3 Day(s) or more 127311518036744 413-5636
3 Day(s) or more 127311518220617 413-5644
3 Day(s) or more 127311518036720 413-5652
3 Day(s) or more 127311518220167 413-5661
3 Day(s) or more 167311518193959 413-5679
3 Day(s) or more 167311518220174 413-5687
3 Day(s) or more 107311518182113 413-5695
3 Day(s) or more 107311518133665 413-5709
3 Day(s) or more 107311518136369 413-5717
3 Day(s) or more 127311518132774 413-5725
3 Day(s) or more 127311518136857 413-5733
3 Day(s) or more 127311518182120 413-5750
3 Day(s) or more 127311518182168 413-5768
3 Day(s) or more 127311518182175 413-5776
3 Day(s) or more 167311518187446 413-5784
3 Day(s) or more 67311518036867 413-5831
3 Day(s) or more 67311518036850 413-5865
3 Day(s) or more 107311518036911 413-5873
3 Day(s) or more 107311518036881 413-5881
3 Day(s) or more 107311518036904 413-5890
3 Day(s) or more 127311518036966 413-5903
3 Day(s) or more 127311518036928 413-5911
3 Day(s) or more 127311518036959 413-5920
3 Day(s) or more 167311518193010 413-5938
3 Day(s) or more 167311518187453 413-5946
3 Day(s) or more 67311518182236 413-5971
3 Day(s) or more 67311518182243 413-5989
3 Day(s) or more 127311518134570 413-5997
3 Day(s) or more 127311518182250 413-6004
3 Day(s) or more 167311518136000 413-6012

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 25000

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)