Global Saw Saber Saw Blade (For Iron / Stainless Steel / Non-Ferrous Metal)【5 Pieces Per Package】

Global Saw Saber Saw Blade (For Iron / Stainless Steel / Non-Ferrous Metal)

[Features]
· Ideal for cutting sanitary pipes.
· Difficult to bend and resistant to friction.
· Increased cutting speed and durability due to the wave-set teeth.
· Ideal for medium-thickness cutting with a reference cutting thickness of 4 mm or less.
[Applications]
· For stainless steel, mild steel, cast iron, non-ferrous metal, synthetic resin pipes, steel plate, etc.

Part Number
TA-20148-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งProduct Name Compatible Models Mass
(g/pack)

5 Pieces Per Package

3 Day(s) or more Motoyuki Sabre Saw Blade BARIGIRE for Medium ThicknessVarious saber saws, reciprocating saw200

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Blade tip material Bimetal Overall Length(mm) 200 Effective length of blade(mm) 120
Thickness(mm) 1.1 Cutting Performance Stainless Steel(mm) 4 Cutting Performance - Steel(mm) 4
Cutting Performance - Mild Steel(mm) 19 Cutting Performance Non-Ferrous Metal, Steel(mm) 19 Quantity Per Pack(Sheets) 5
JAN Code 4920350004069 Trusco Code 481-9233

Please check the type/dimensions/specifications of the part TA-20148-5P in the Global Saw Saber Saw Blade (For Iron / Stainless Steel / Non-Ferrous Metal) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TA-20148-5P ในชุด Global Saw Saber Saw Blade (For Iron / Stainless Steel / Non-Ferrous Metal)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)