• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Brush Cutting Tip Saw, Ground Cutting (For General Mowing)

Brush Cutting Tip Saw, Ground Cutting (For General Mowing)

[Features]
· A tip saw with a cupped shape which prevents damage to the mounting bolt.
· Can cut very close to the ground enabling it to cut close to the roots of weeds.
· With a fluorine coating to prevent rusting.
· The center of the tip saw is designed with a bulge which prevents cut weeds from wrapping around the shaft.
[Applications]
· General cutting of weeds, the edges of fields and pastures, weeding of mountainous forests and cutting shrubs.

Part Number
ZBT-230
ZBT-255
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Number of flutes
(P)
JAN Code Trusco Code Mass
(g)
Ordering unit
3 Day(s) or more 230364986362511964419-79763601 pc.
3 Day(s) or more 255404986362511971419-79844461 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

work material Wood Chip Carbide Blade thickness(mm) 2.2
Hole Diameter(mm) 25.4 Max. Rotational Speed(rpm) 10,000 Ordering unit 1 pc.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)