Trimming scissors 1760

Part Number
1760
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Use Blade Part Material Handle Material Amount Of Content
4 Day(s) or more 240· Ergonomic handle made with materials of varying hardness reduces fatigue. · Grooves on the inner surface of the blade facilitate superior parting for consecutive precision cuts. · Safety lock can be disengaged with just a hand.For Pruning Work and Fruit Harvesting Work on PlantsHigh Carbon Blade Forged Steel (Chrome Coating)Aluminum1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Pruning Scissors Cutting Ability(mm) 20 Blade Length(mm) 100
Total Length(mm) 215 JAN Code 4006457017604 Trusco Code 762-9346
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1760 in the Trimming scissors 1760 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1760 ในชุด Trimming scissors 1760

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)